The Eaton Type T Gas/Liquid Separator automatically removes 99% of all liquid and solid entrainment particles 10 microns in size or larger from air, gas, and steam processes. And it does so with no moving parts to wear out and no required maintenance. Many options are available in cast iron, fabricated carbon, or stainless steel construction with flanged, threaded, or socket weld construction.
For more specialized applications the Eaton Type T Gas/Liquid Separator cast iron version is available as the Model ST with an integral trap as part of its design. The trap mechanism is a fool-proof design which automatically ejects the condensate, without loss of line pressure, when it reaches a predetermined level. For applications below freezing, the Model ST can be orderes as the Model STH that includes a heater for the trap.
Applications
J - NPT Drains | ||||||||
Pipe Size | A | B | C | D | Regular | Optional | NPT Vent | Weight (lb/kg) |
3/4 | 5.50 / 40 | 9.19 / 233 | - | 5.75 / 146 | 3/4 | - | 1/4 | 22 / 10 |
1 | 6.00 / 152 | 9.00 / 229 | - | 6.75 / 171 | 1 | 1-1/4 | 1/4 | 25 / 11.4 |
1-1/4 | 6.00 / 152 | 9.13 / 232 | - | 7.00 / 178 | 1 | 1-1/4 | 1/4 | 28 / 12.7 |
1-1/2 | 7.25 / 184 | 11.69 / 297 | - | 8.13 / 207 | 1 | 1-1/2 | 1/4 | 44 / 20 |
2 | 8.13 / 206 | 13.69 / 348 | - | 8.50 / 216 | 1 | 2 | 1/4 | 47 / 21.3 |
2-1/2 | 9.38 / 238 | 14.38 / 365 | 3.50 / 89 | 10 / 254 | 1 | 2 | 1/4 | 89 / 40 |
3 | 11.00 / 281 | 15.94 / 405 | 3.50 / 89 | 11.38 / 289 | 1-1/4 | 2-1/2 | 1/4 | 107 / 48 |
J - NPT Drains | ||||||||
Pipe Size | A | B | C | D | Regular | Optional | NPT Vent | Weight (lb/kg) |
2 | 10.50 / 267 | 13.75 / 349 | - |
8.50 / 216 | 1 |
2 |
1/4 | 59 / 27 |
3 | 14.00 / 356 | 16.00 / 406 | 3.50 / 89 | 11.38 / 289 | 1-1/4 | 2-1v2 | 1/4 | 130 / 59 |
4 | 15.88 / 403 | 19.38 / 492 | 5.00 / 127 | 14.06 / 357 | 1-1/4 | 2-1v2 | 1/4 | 195 / 88.6 |
Pipe Size | Threaded & Skt Weld A |
Flanged 150 lb & 300 lb A |
Flanged 600 lb A | B | Cast C | Fab C | D | G |
1 | 6.37 / 162 | 10.5 / 267 | 12 / 305 | 10.5 / 267 | 12 / 305 | 16 / 406 | 5.56 / 141 | 4.75 / 121 |
1-1/4 | 6.37 / 162 | 10.5 / 267 | 12 / 305 | 10.5 / 267 | 12 / 305 | 16 / 406 | 5.56 / 141 | 4.75 / 121 |
1-1/2 | 7.62 / 194 | 11.5 / 292 | 14 / 356 | 12.5 / 317 | 14 / 356 | 19 / 483 | 6.62 / 168 | 4.75 / 121 |
2 | 7.87 / 200 | 11.5 / 292 | 14 / 356 | 12.5 / 317 | 14 / 356 | 19 / 483 | 6.62 / 168 | 4.75 / 121 |
2-1/2 | - | 16 / 406 | 18 / 457 | 15 / 381 | - | 22 / 559 | 8.62 / 219 | 5.75 / 146 |
3 | - | 18 / 457 | 20 / 508 | 18 / 457 | - | 26 / 660 | 10.75 / 273 | 5.75 / 146 |
4 | - | 20 / 508 | 22 / 559 | 22 / 559 | - | 31 / 787 | 12.75 / 324 | 5.75 / 146 |
5 | - | 22 / 559 | 24 / 610 | 26 / 660 | - | 36 / 914 | 14 / 356 | 7.87 / 200 |
6 | - | 24 / 610 | 28 / 711 | 30 / 762 | - | 41 / 1041 | 16 / 406 | 7.87 / 200 |
8 | - | 28 / 711 | 32 / 813 | 37 / 940 | - | 50 / 1270 | 18 / 457 | 7.87 / 200 |
10 | - | 34 / 864 | 38 / 965 | 55 / 1397 | - | 70 / 1778 | 24 / 610 | 7.87 / 200 |
12 | - | 38 / 965 | 42 / 1067 | 58 / 1473 | - | 75 / 1905 | 28 / 711 | 7.87 / 200 |
14 | - | 42 / 1067 | 46 / 1169 | 60 / 1524 | - | 79 / 2007 | 32 / 813 | 7.87 / 200 |
16 | - | 47 / 1194 | 51 / 1295 | 68 / 1727 | - | 89 / 2261 | 36 / 914 | 7.87 / 200 |
18 | - | 54 / 1372 | 58 / 1473 | 85 / 2159 | - | 109 / 2769 | 42 / 1067 | 9.12 / 232 |
20 | - | 62 / 1575 | 66 / 1676 | 99 / 2515 | - | 126 / 3200 | 48 / 1219 | 9.12 / 232 |
22 | - | 64 / 1626 | 68 / 1727 | 102 / 2591 | - | 130 / 3302 | 48 / 1219 | 10.25 / 260 |
24 | - | 70 / 1778 | 74 / 1880 | 109 / 2769 | - | 140 / 3556 | 54 / 1372 | 10.25 / 260 |
Dimensions: Type T (Carbon Steel & Stainless Steel) - Threaded, Socket Weld & Flanged (in/mm) | ||||||
NPT Drain | Weight (lb/kg) | |||||
Pipe Size | Std | Opt’l | Thd’d & Skt Weld 1000 psig @ 650 °F | Flanged 150 psig @ 450 °F | Flanged 500 psig @ 650 °F | Flanged 750 psig @ 650 °F |
1 | 1 |
1-1/2 | 29 / 13 | 33 / 15 | 35 / 16 | 37 / 17 |
1-1/4 | 1 |
1-1/2 | 30 / 14 | 35 / 16 | 37 / 17 | 42 / 19 |
1-1/2 | 1 |
2 | 55 / 25 | 50 / 23 | 56 / 25 | 59 / 27 |
2 | 1 |
2 | 57 / 26 | 55 / 25 | 59 / 27 | 54 / 25 |
2-1/2 | 1 |
2 | - |
100 / 45 | 110 / 50 | 125 / 57 |
3 | 1-1/2 | 2-1/2 | - |
140 / 64 | 150 / 68 | 175 / 80 |
4 | 1-1/2 | 2-1/2 | - |
195 / 89 | 220 / 100 | 295 / 134 |
5 | 1-1/2 | 2-1/2 | - |
230 / 105 | 290 / 132 | 435 / 198 |
6 | 1-1/2 | 2-1/2 | - |
350 / 159 | 380 / 173 | 715 / 325 |
8 | 2 |
3 | - |
475 / 216 | 610 / 277 | 1070 / 486 |
10 | 2 |
3 | - |
780 / 355 | 1180 / 536 | 2065 / 939 |
12 | 2-1/2 | 4** | - |
940 / 427 | 1510 / 686 | 2750 / 1250 |
14 | 2-1/2 | 4** | - |
1155 / 525 | 2205 / 1002 | 3400 / 1545 |
16 | 3 | 5** | - |
1605 / 730 | 2785 / 1266 | 4750 / 2159 |
18 | 3 | 5** | - |
2260 / 1027 | 4370 / 1986 | 6295 / 2861 |
20 | 3 | 5** | - |
2845 / 1293 | 5635 / 2561 | 8600 / 3909 |
22 | 3 | 5** | - |
3000 / 1364 | 6085 / 2766 | 10900 / 4955 |
24 | 4* |
6** | - |
4295 / 1952 | 7845 / 3566 | 14000 / 6364 |