With efficiencies greater than 99%, each ABP filter bag model provides cost-effective filtration solutions for demanding applications. The four models ensure that users can efficiently remove particles ranging from 1 – 25μm while delivering a long service life.
Key ABP applications
Material | Melt-blown polypropylene |
Cover layer |
Spunbond polypropylene |
Seal ring |
Welded polypropylene SENTINEL seal ring |
Retention ratings |
1, 5, 10, 25 µm @ > 99% efficiency |
Sizes | 03: Ø 4 x 9” L (100 x 230 mm) 04: Ø 4 x 15” L (100 x 380 mm) |
Filter area | 03: 0.9 ft² (0.08 m²) 04: 1.7 ft² (0.16 m² |
Max. operating temperature | Polypropylene: 194 °F (90 °C) |
Max. differential pressure | 36 psi (2.5 bar) |
Recommended change-out pressure for disposal | 11.6 – 21.7 psi (0.8 – 1.5 bar) |
Max. flow rates | 03: 13 GPM (3 m³/h) 04: 22 GPM (5 m³/h) |