BECO MEMBRAN PS Pure filter cartridges are available with retention ratings of 0.2 µm, 0.45 µm, 0.65 µm, and 1.0 µm, and designed for reliable removal of spoilage microorganisms and meet extended service life requirements of beverages, liquid food, cosmetics, fine chemical and process water final filtration.
您的搜索 "" 不能匹配到任何文档或产品。
| Article number | PSP02, PSP04, PSP06, PSP10 |
|---|---|
| Filter material | Polyethersulfone |
| Retention rating (µm) | 0.2, 0.45, 0.65, 1 |
| Retention | Absolute |
| Lengths | 10”, 20”, 30”, 40” |
| Adapter codes | 0, 7 |
| Cages | Yes |
| Structure | Pleated |
| Pressure hold test Test pressure in psig and diffusion rate per 10" |
PSP02 PSP04 PSP06 PSP10 |
| Max. operating temperature | 176 °F (80 °C) |
| Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68°F (20 °C) 4.4 psid (0.3 bar) at 250 °F (121 °C) |
| Steam cycles | ≥ 100 at 221 °F (105 °C) in 30 minutes |