BECO PROTECT CL Coreless depth filter cartridges consist of wrapped polypropylene filter material with different layers from coarse to fine. The filter cartridges are manufactured without a core and with a large diameter to provide high flow rates. BECO PROTECT CL Coreless depth filter cartridges are used in a variety of applications with high flow rates for liquid clarification in the food and beverage industry.
Article number | CL050 - CL400 |
---|---|
Filter material | Polypropylene (PP) |
Retention rating (µm) | 5, 10, 20, 40 |
Retention efficiency | 99.98% |
Lengths | 40" |
Adapter codes | X: Double open end (DOE) without end caps |
Structure | Wrapped |
Outer diameter | 5.98 in (152 mm) |
Inner diameter | 4.64 in (118 mm) |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 58 psid (4.0 bar) at 86 °F (30 °C) |