BECO PROTECT KM stainless steel depth filtration cartridges are made from porous metal powder (316 L) and are available with retention rating of 10 µm. These filter cartridges are ideal for separating rust particles and abraded matter in steam filtration applications as well as the filtration of liquids at high temperatures.
BECO INTEGRA CART KK
BECO PROTECT FS
BECO PROTECT PG
BECO PROTECT PP Pure
Article number | KM10 |
---|---|
Filter material | Stainless steel 316L (1.4404) |
Retention rating (µm) | 10 |
Retention efficiency | Nominal |
Lengths | 10”, 20”, 30” |
Adapter codes | 7 |
Cages | Yes |
Structure | Sintered |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
- |
Backwashability | Up to 14.5 psid (1.0 bar) at 77 °F (25 °C) |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 392 °F (200 °C) |
Max. differential pressure in flow direction | - |
Steam cycles | n.a. |