BECO PROTECT PG depth filtration cartridges consist of wrapped polypropylene filter material with layered media that allows for coarse to fine filtration in a variety of applications in the beverage and food industry. The graded filter layers from coarse to fine allow a high retention efficiency and excellent backwashing capability combined with a long service life.
BECO INTEGRA CART KA
BECO MEMBRAN PS Wine
BECO MEMBRAN PSplus
BECO PROTECT FS
BECO PROTECT PP Pure
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Article number | PG002 – PG995 |
---|---|
Filter material | Polypropylene (PP) |
Retention rating (µm) | 0.2, 0.3, 0.5, 0.6, 0.8 1, 2, 3, 5, 10, 15, 20, 30, 40, 50, 75 100, 120, 150 |
Retention efficiency | 99.98% |
Lengths | 9.75", 10", 19.5", 20", 29.5", 30", 40" |
Adapter codes | X, F, 0, 2, 7 |
Cages | Yes |
Structure | Wrapped |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
- |
Backwashability | Up to 29 psid (2.0 bar) at 176 °F (80 °C) |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 69.6 psid (4.8 bar) at 77 °F (25 °C) 29 psid (2.0 bar) at 176 °F (80 °C) |
Steam cycles | > 100 at 230 °F (110 °C) in 30 minutes |