BECO PROTECT PP Pure depth filter cartridges are designed for pre and fine depth filtration of many types of beverages, liquid food, cosmetics, fine chemicals, and process water. This filter cartridge's pleated polypropylene (PP) filter material provides greater surface area and high flow rates.
您的搜索 "" 不能匹配到任何文档或产品。
| Article number | PPPB6 – PPP10 |
|---|---|
| Filter material | Polypropylene (PP) |
| Retention rating (µm) | 0.6, 1.2, 3, 5, 10 |
| Retention efficiency | 99.98% |
| Lengths | 10", 20", 30", 40" |
| Adapter codes | 7 0 and 2 upon request |
| Cages | Yes |
| Structure | Pleated |
| Pressure hold test Test pressure in psig and diffusion rate per 10" |
- |
| Backwashability | 29 psid (2.0 bar) at 68 °F (20 °C) |
| Chemical resistance | pH 1 – 14 |
| Max. operating temperature | 176 °F (80 °C) |
| Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68 °F (20 °C) 29 psid (2.0 bar) at 176 °F (80 °C) |
| Steam cycles | > 100 at 230 °F (110 °C) in 30 minutes |