Knowledge Search
Filter bags

CLEARGAF

CLEARGAF filter bags meet the requirements for EC migration performance evaluated, tested and certified by independent food research institute. They are manufactured under special conditions to ensure that they contain no contamination. To keep the filter bags contamination-free, they are individually sealed in protective plastic packaging.

Fully compliant and approved for pharmaceuticals, food and beverages.

Material
Mesh or needle felt
Efficiency
High
Capacity
Standard or high

Core features

  • Selected materials ensure compliance with all food applications. In the case of sewn bags, a special lubricant-free thread material is used
  • An independent lab analysis ensures that EC and FDA requirements are met
  • Migration is strongly reduced through the careful selection of polymers that are considered to be safe under food law
  • Patented SENTINEL seal ring prevents liquid bypass for safe filtration
  • Single packaging keeps filter bags free from contamination during shipping and storage prior to use
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket 

Key CLEARGAF Applications

  • Edible oil
  • Gelatine
  • Mineral water
  • Juices
  • Sugar
  • Dairy
FDA/EC Conformity
All polypropylene and polyester materials used comply with EC Regulation 1935/2004/EC and 10/2011 as well as FDA requirements according to Title 21, Section 177, as applicable for food and beverage contact.
Specifications
Eaton CLEARGAF Filter Bag, POF-5-P01E-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 5.0 µm, Nominal
Eaton CLEARGAF Filter Bag, POF-25-P01E-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 25.0 µm, Nominal
Eaton CLEARGAF Filter Bag, POF-10-P02E-30L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 10 µm, Nominal
Eaton CLEARGAF Filter Bag, POXLF-10-P02E-20L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 10.0 µm, Nominal
Eaton CLEARGAF Filter Bag, POF-200-P02E-30L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 200 µm, Nominal
Eaton CLEARGAF Filter Bag, POXLF-25-P02E-20L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 25.0 µm, Nominal
Eaton CLEARGAF Filter Bag, NMOF-100-P01H-60L, Size 01: Dia 7 x 17" L (180 x 430 mm), Nylon, 100 µm, Nominal
Eaton CLEARGAF Filter Bag, NMOF-300-P01H-60L, Size 01: Dia 7 x 17" L (180 x 430 mm), Nylon, 300 µm, Nominal
Eaton CLEARGAF Filter Bag, NMOF-100-P02H-60L, Size 02: Dia 7 x 32" L (180 x 810 mm), Nylon, 100 µm, Nominal
Eaton CLEARGAF Filter Bag, NMOF-150-P02H-60L, Size 02: Dia 7 x 32" L (180 x 810 mm), Nylon, 150 µm, Nominal
Eaton CLEARGAF Filter Bag, NMOF-200-P02H-60L, Size 02: Dia 7 x 32" L (180 x 810 mm), Nylon, 200 µm, Nominal
Eaton CLEARGAF Filter Bag, NMOF-300-P02H-40L, Size 02: Dia 7 x 32" L (180 x 810 mm), Nylon, 300 µm, Nominal
Eaton CLEARGAF Filter Bag, NMOF-800-P02H-40L, Size 02: Dia 7 x 32" L (180 x 810 mm), Nylon, 800 µm, Nominal
Eaton CLEARGAF Filter Bag, PEF-25-P01H-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 25.0 µm, Nominal
Eaton CLEARGAF Filter Bag, PEXLF-1-P01H-30L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 1.0 µm, Nominal
Eaton CLEARGAF Filter Bag, PEF-100-P01H-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 100 µm, Nominal
Compare products ()
Highlight differences
Show only differences
Hide blank features

SPECIFICATIONS

Materials Needle felt polypropylene or polyester
Extended-life needle felt polypropylene or polyester
Nylon monofilament
Melt-blown polypropylene
 
Cover layer Polypropylene mesh (AGF, PGF)
 
Seal rings Welded polypropylene or polyester SENTINEL seal ring
 
Retention ratings POF:1, 5, 10, 25, 50, 100, 200 µm
POXLF: 5, 10, 25, 50, 100 µm
PEF: 1, 5, 10, 25, 100 µm
PEXLF: 1, 5, 10 µm
NMOF: 5, 10, 25, 50, 80, 100, 125, 150, 200, 250, 300, 400, 600, 800 µm
AGF: 1.5, 3, 5, 10, 25 μm @ > 99% efficiency
PGF: 1, 2, 12 μm @ > 99.9% efficiency
 
Sizes 01: Ø 7 x 17” L (180 x 430 mm)
02: Ø 7 x 32” L (180 x 810 mm)
 
Filter area 01: 2.6 ft² (0.24 m²)
02: 5.2 ft² (0.48 m²)
 
Max. operating temperatures
Polypropylene: 194 °F (90 °C)
Polyester: 284 °F (140 °C)
Nylon monofilament: 284 °F (140 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rates
POF, POXLF, PEF, PEXLF, NMOF:
01: 88 GPM (20 m³/h)
02: 176 GPM (40 m³/h)
AGF: 01: 35 GPM (8 m³/h)
02: 66 GPM (15 m³/h)
PGF: 02: 44 GPM (10 m³/h)
 
Download Links
X
Download Close