Knowledge Search
Filter cartridges

LOFMEM T

LOFMEM T membrane filter cartridges offer precision filtration – even under harsh, corrosive environments. The polytetrafluoroethylene (PTFE) membrane with additional polypropylene support layers and components offer superior hydrophobicity and water intrusion resistance. 

Absolute rated PTFE membrane filter cartridges are suitable for gas/vent applications and the filtration of aggressive compounds. Specific uses include: strong acids and bases, compressed gases, photoresists, pharmaceutical intermediates, hot DI water.

Filter material
PTFE membrane
Retention
Absolute
Max. operating temperature
203 °F (95 °C)

Core features

  • High flow rates and high surface area minimizes total system size requirements
  • Full traceability marking
  • Integrity testing and 100% flushing with 18 MΩ-cm de-ionized water prior to shipment
  • Manufactured in ISO Class 7 Cleanroom Environment
Specifications

Specifications

Filter material PTFE membrane
Retention ratings 0.05, 0.10, 0.20, 0.45, 1 µm
Retention efficiency Absolute
Lengths (nominal) 10“, 20“, 30“, 40“
Adapter codes DOE, 1, 2, 3, 4
Inner core Polypropylene
End caps Polypropylene
Cage Polypropylene
Max. operating temperature 203 °F (95 °C)
Max. differential pressure in flow direction


80 psid (5.5 bar) at 70 °F (21 °C)
40 psid (2.8 bar) at 160 °F (71 °C)

Max. differential pressure reverse 40 psid at 70 °F (2.8 bar at 21 °C)