Hydraulic filter elements

Vickers Hydraulic Filter Elements

Eaton’s Vickers Filter Elements are available with various filter materials, different construction types and micron ratings to help prolong the life of your Hydraulic System.  Our wide range of filter elements provides trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements.

Core features

  • H-Pak Construction
    For systems where a bypass valve is undesirable, such as servo systems, the H-Pak media provides high collapse rated housing pressures. H-Pak media construction utilizes 304 stainless steel inner and outer mesh support along with heavier core tubes and media support to protect the system
  • C-Pak Construction
    C-Pak media uses five layer construction. C-Pak incorporates epoxy coated carbon steel as the two outer face layers to retain the inner media pak layers
  • R-Pak Construction
    The R-Pak spin-on filter elements are designed for low clean pressure drop and high efficiency. R-Pak incorporates a five layer media construction with outer layers of epoxy coated carbon steel wire to retain the inner media pak layers

Specifications
0
Sort By
()