Knowledge Search
High bay, low bay and industrial

CEAG KFL LED Explosion-protected Task and Tank Light

The compact CEAG KFL LED tank inspection light fixture from Eaton’s Crouse-Hinds Division is utilized for the illumination of boiler interiors, tanks and agitators in Zone 1, 21, 2 and 22 hazardous areas.  The KFL LED can also be used in combination with a carrying handle as a maintenance and repair light for temporary illumination.

The robust design of this fixture, coupled with UV and chemical resistance, and IP66 ingress protection rating, make the KFL LED the ideal solution for extremely harsh conditions.

Flexibility
Portable version with carry handle available
Reliability
IP66 protection

Certifications and compliances

  • EC-Type Examination Certificate: LOM 02 ATEX 2035
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex d e IIC T6 Gb; Ex II 2 D Ex tb IIIC T85°C Db
  • Degree of protection accd. to EN 60529: IP66

Design features

  • Compact design
  • Portable version with carry handle available
  • Ready to connect for 230 VAC and low voltage 12/24V AC/DC
  • For high power LED lamp up to 10 watts
  • High luminous efficacy
  • Large terminal compartment
  • Mounting onto inspection windows according to DIN 28120
  • High degree of protection: IP66

Standard materials

  • Enclosure – copper-free aluminum with powder coating finish
  • Protective cover – impact-resistant borosilicate glass
  • Collar – aluminum with PTFE (Teflon) coating and Viton seal
Specifications

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".