Knowledge Search
Highbay, lowbay and industrials

Champ VMVL LED Hazardous Area Light Fixtures

The Crouse-Hinds series Champ VMVL LED is our flagship LED fixture for Class I and Class II hazardous area mid bay and high bay downlighting.  It is available in nine models ranging from 3,000 lumens to 25,000 lumens.  This offers a lighting solution for areas with mounting heights from 8’ all the way up to 60’.

Champ VMVL LED light fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance.  The Type 4X fixture provides up to 127 lumens per watt, and custom Type I, III and V optics maximize light distribution and intensity.

The VMVL LED is also available with an integral battery back-up system for emergency lighting applications.  In the event of power loss or power interruption, our Champ LEDs with with battery back-up provide 90 minutes of emergency lighting.

Champ VMVL LEDs are certified for use in NEC, CEC and IEC hazardous locations, providing a single solution for applications around the world.  These light fixtures are ideal for indoor and outdoor general area lighting in oil and gas refineries, drilling rigs, petrochemical plants, food and beverage facilities, and other industrial applications where flammable gases, vapors, dusts, fibers or flyings are present.

Reliability
60,000 hours at 55°C ambient
Performance
Custom Type I, III and V optics
Safety
Globally certified for haz areas

Uplight refractor now available!

Champ VMVL LED luminaires are now available with an uplight refractor, which maximizes light dispersion by directing light sideways and upwards.

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, nA
  • Class II, Groups E, F, G
  • Class III
  • Zone 21 tb
  • Simultaneous Presence
  • Wet locations, Type 4X, IP66

UL standards

  • UL844; UL1598 Luminaires; UL1598A Marine; UL8750; UL50; UL50E

CSA standard

  • cUL Listed to CSA Standard CSA C22.2 No. 137

IEC standards*

  • 60079-0:2011; 60079-15:2010; 60079-31:2008; 60598-2-1:1979; 60529:2001
  • Ex nA IIC T* Gc -40 to +65
  • Ex tb IIIC T*°C Db -40 to +65
  • Ex II 3 G Ex nA IIC T* Gc -40 to +65
  • Ex II 2 D Ex tb IIIC T*°C Db IP66 -40 to +65
  • IECEx UL 13.0052X (VMV3L-VMV11L only)
  • IECEx UL 14.0031X (VMV13L-VMV25L only)

DesignLights Consortium® Qualified†

*IEC/ATEX certifications applicable for voltage ranges: 100-277 VAC, 127-250 VDC only.  Download complete technical specs to see temperature code table and full certifications data.

†Refer to www.designlights.org for full listing details.

Design features

  • Globally certified for use in classified, hazardous areas
  • Nine models from 3,000 lumens to 25,000 lumens for areas with mounting heights of 8-60 feet
  • Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life; the VMVL LED has a rated life of 60,000 hours at 55°C ambient, and its economic life ranges from 7 to 20 years
  • Energy-efficient technology – up to 77% energy savings over HID fixtures
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Custom Type V, Type III and Type I optics distribute the light where it is needed most and can help reduce the number of fixtures required for certain lighting applications
  • Contractor-friendly VMVL LED utilizes the same mounting modules as our legacy HID luminaires, simplifying installation and reducing costs in retrofit projects
  • Mounting styles – pendant mount; cone pendant mount; flexible pendant mount; ceiling mount; wall mount; stanchion 25° mount; stanchion straight mount
  • Cool white standard (5000K, 70 CRI); warm white (3000K, 80 CRI) and neutral white (4000K, 70 CRI) optional
  • Instant illumination and restrike
  • Cold temperature operation/no warm-up required
  • Contains no mercury or other hazardous substances
  • Operating ambient: -40°C to 65°C (VMVL3-VMVL11 models); -40°C to 55°C (VMVL13-VMVL25 models)

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel
  • Factory sealed, no external seals required

Videos

    Drawings and design support

    Specifications
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type I, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, Safety cable, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 347-480 Vac, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Cone pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Cone pendant mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type I, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type I, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type I, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool, 320W HID equiv, Wire grd, Glass lens, 11000 lm, 122 lm/W, Die cast alum, Ceil mt, Type III, 3/4" trade, Ceil w/ cond 45 deg counterclockwise from top hat, 100-277Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equiv, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast alum, Ceiling mount, Type III, Trunnion mount kit w/ pin, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 347-480 Vac, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type I, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W
    Compare products ()
    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close