Knowledge Search
Highbay, lowbay and industrials

Pauluhn 700 Series Incandescent Hazardous Area Globe and Guard Fixtures

Pauluhn 700 series hazardous area incandescent luminaires from Eaton's Crouse-Hinds Division are designed for use in hazardous locations.  Available in a variety of mounting types, materials, globes and guards. 

Constructed from cast copper-free aluminum or cast marine brass.

Certifications and compliances

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIA, IIB, IIB + H2, IIC
  • UL844 – Hazardous Locations
  • UL1598A – Luminaires for Marine Vessels
  • Type 4X
  • Conforms to IP66
  • Marine Outside Type Saltwater
  • ABS

Design features

  • Up to 150W incandescent
  • High temperature silicone gasket provides a watertight seal
  • Four-pole terminal block
  • Protective guard provided

Standard materials

  • Housing and guard – cast copper-free aluminum or marine brass
  • Hardware – stainless steel
  • Gasket – one-piece silicone
  • Globe – glass
Specifications
Eaton Crouse-Hinds series Pauluhn 707 hazardous area globe and guard, Medium base, Clear glass globe, With cast copper-free aluminum guard, Incandescent, Copper-free aluminum, A-21 max. lamp size, Wall with junction box mount, 250 Vac, 150W
Eaton Crouse-Hinds series Pauluhn 707 hazardous area globe and guard, Medium base, Clear glass globe, With cast brass guard, Incandescent, Brass, A-21 max. lamp size, Wall with junction box mount, 250 Vac, 150W
Eaton Crouse-Hinds series Pauluhn 717 hazardous area globe and guard, Medium base, Clear glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, A-21 max. lamp size, Ceiling with junction box mount, 250 Vac, 150W
Eaton Crouse-Hinds series Pauluhn 717 hazardous area globe and guard, Medium base, Clear glass globe, With cast brass guard, Incandescent, Brass, A-21 max. lamp size, Ceiling with junction box mount, 250 Vac, 150W
Eaton Crouse-Hinds series Pauluhn 717 hazardous area globe and guard, Medium base, Clear glass globe, With cast brass guard, Incandescent, Brass, A-21 max. lamp size, Ceiling with junction box mount, Shockproof lamp holder, 250 Vac, 150W
Eaton Crouse-Hinds series Pauluhn 727 hazardous area globe and guard, Medium base, Clear glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, A-21 max. lamp size, Pendant mount with junction box, 250 Vac, 150W
Eaton Crouse-Hinds series Pauluhn 727 hazardous area globe and guard, Medium base, Clear glass globe, Cast copper-free alum grd, Incand, Copper-free alum, A-21 max. lamp size, Pend mt with junction box, Shockproof lamp holder, 250 Vac, 150W
Eaton Crouse-Hinds series Pauluhn 727 hazardous area globe and guard, Medium base, Clear glass globe, With cast brass guard, Incandescent, Brass, A-21 max. lamp size, Pendant mount with junction box, 250 Vac, 150W
Compare products ()
Highlight differences
Show only differences
Hide blank features