For targeted illumination in industrial areas. The Crouse-Hinds series Vaporgard Pro P2L/P3L LED light fixture provides uniform crisp, white light and is suitable for lower mounting heights, confined spaces, tunnels or utility rooms. The Vaporgard Pro LED's unique domeless, low profile design is ideal for compact spaces where incandescent and HID-based luminaires are too large to fit in the mechanical envelope required.
The Vaporgard Pro LED is available in 1,700 and 3,300 lumen models, with color temperature options of cool white, neutral white and warm white. Using four high power, high brightness LED arrays, this fixture delivers similar light levels to a 50W HID or 150-200W incandescent.
NEC/CEC
UL standards
CSA standard
Enhance safety and productivity
Reduce operation and maintenance costs
Reliable performance in any environment