下载文档 () / 20
工业连接器和电缆组件

8291 series

Our 8291 contact series is used for connectors suited for harsh environmental conditions such as solar energy, FTTA/FTTH systems, mining, off-road vehicles, and measurement and instrumentation. The series includes two contact sizes: #12 (Ø2.4mm) for applications up to 26 amps and #8 (Ø3.6mm) for applications requiring up to 44 amps.

Dedicated connector layouts allow you to combine contacts within the same connector signal and power lines. We also offer dedicated connectors and contacts for power lines for 2 + earth or 3-phase power connections when you want to dissociate signal and power.

Electrical performance is optimized with a highly conductive copper alloy body combined with two plating options - gold over nickel or silver.

Pin and socket contacts are solid machined crimp snap-in and sockets for high performance levels.

核心功能

  • Two contact sizes: #12 (Ø2.4mm) and #8 (Ø3.6mm) 
  • Possible to combine within the same connector signal and power lines 
  • Highly conductive copper alloy body combined with two plating offers
规格

显示差异
仅显示不同点
隐藏空白功能

Technical data

  • Contact resistance: <5mΩ
  • Current rating: 26 Amp for #12 (Ø2.4mm) and 44 Amp for #8 (Ø3.6mm)
  • Contact retention force in the connector body: 75 N

How to choose the right contacts or your connector?

Selecting contacts for your connectors can be confusing as contacts come in a variety of shapes, sizes and types. This buyer guide walks you through the important elements to consider when choosing which ones will deliver the best possible connection for your application.

Contacts are the pins and sockets that establish the electrical connector when they come into “contact”. Some connectors are delivered with contacts, some without. Of the ones delivered with contacts, these might already be loaded or not. Typically, solder cup contacts and PC tail contacts are often preloaded, while crimp contacts are not, but it really depends on each product series, so it is important to understand which contacts are suitable for your application.

eaton-souriau-choosing-contacts-group.jpg

Electrical contacts

To begin, there are two types of standard electrical contacts:

Signal: Electrical signals are used to communicate information from a source to a destination. When the quantity of information is large, it will usually be referred to as data. Signals usually communicate basic information in binary form (ex: ON or OFF) and are found in applications like sensors or buttons. Signal contacts are therefore usually small (#20, #16) since they don’t need to transfer much current and voltage (usually between a few mA to a few A).

Tip: for contacts and wires, smaller numbers represent larger sizes: i.e. size #8 is larger than size #20. 

Power: Power contacts transfer voltage and current in order to operate components and equipment. For applications requiring small voltages, the contacts can be the same as signal contacts. However, larger or more energy-intensive applications will require larger sized contacts such as #12 or size #8. Industrial power contacts can deliver up to a few dozen Amps of current.
eaton-souriau-choosing-contacts-overview.jpg
Eaton provides and extensive range of contacts including power and signal and fiber optic

Criteria for selection contacts

Now that you understand what contacts are, there are a few criteria to review to help you chose the best option for your need.

  • Connector and layout (to determine contact size
  • Your wire size
  • Contact type (i.e., machined, stamped, formed)
  • Delivery option (bulk or on reel)
  • Plating
  • Termination type (i.e., solder, crimp, PC tail, wire wrap)

Step 0 – Your specs

The very first element to consider when choosing contacts are the amperage and voltage which will be running through your circuit. This will determine which connectors are available and consequently which contact sizes. Also remember to consider the current carrying capacity of your connector and contacts. As electrical current goes through your connector, heat will be produced by the contacts and the more contacts you have, the more heat the connector will be subjected to. This means that if your connector is going into a machine where the temperature will reach 120° C / 240° F, and its max operating temperature is 125°C /257°F, the heat produced by the contacts might subject the connector to a temperature above 125°C / 257°F and consequently damage your system.

The connector layout will therefore be a key element to decide on. For contacts of the same size and capacity, increasing the number of them within your connector will increase the heat they produce, so you will need to find the right balance between your electrical requirements and the current carrying capacity of the connector you are selecting. Each layout is also designed for dedicated contact sizes, and if you pick your layout first, it will determine which contact sizes can fit in it.

Step 1 – Wire size

If you are looking to buy contacts, then you probably already have wires that will be inserted into the connector. Find out what size the wires are as this will determine which contact sizes you can choose.

On the other end of the scale, AWG wire size 8 and 10 (8.36 & 5.26 mm² respectively) will only be able to have #8 contacts as all the other contacts will be too small.  

See page 164 of our complete Trim Trio contact size table here.

Step 2 – Contact type

Types of contacts include stamped, formed and machined. This choice will mainly depend on your personal preference and crimping equipment. Machined contacts. Machined contacts are usually preferred for power applications or low volume orders. Also, they are usually more heavy-duty and suitable for intensive usage. Stamped and formed contacts offer the ability to be fed into automated crimping machines making them more suitable for high volume production.

Certain industry standards, notably in aerospace and railway, require machined contacts.

Step 3 – Delivery options

Contacts can be delivered in different delivery formats: packaged loose in bags or loaded on a reel. While all options are possible, by default machined contacts will be packaged loose in bulk while stamped and formed contacts will be delivered on reels. What you choose here will primarily depend on your setup. Different types of automated or semi-automated crimping equipment may require you to receive your contacts in either option. Note that in general, stamped and formed contacts mounted onto reels are designed to be fed into automatic crimping machines, and attempts to crimp them with hand tools can lead to quality issues.

Step 4 – Plating

The plating on contacts impacts the conductivity of the connection, as well as the durability of the contacts which will play a key role in your selection. For smaller contacts, under 1A and 5mV (#20 and #16), the contacts will be plated with at least 0.4µm of gold. Gold has excellent conductivity and good lubricity properties, making it robust for numerous mating cycles or intensive use. The one disadvantage is its high cost.

For slightly bigger contacts, a larger surface means a higher cost of plating. This explains why we usually find tin, which is a cheaper option that performs almost as well for static or low-vibration environments. For applications where the system will be subject to higher vibration or numerous mating cycles (100+), the option of gold flash plating is preferred to ensure a more reliable connection.

Finally for size #12 and #8 contacts, silver is the preferred option, providing the right balance between cost and high reliability performance.

If you need to choose contacts for your connectors, see the below summary:

  1. Identify your AWG wire size to find which contacts are available
  2. Find out which connector and which layout you will be using
  3. Determine if you prefer stamped and formed or machined contacts based on your performance requirements and crimping setup
  4. Consider whether you want your contacts packaged in bulk or on a reel
  5. Select the best plating option for your application based on your performance requirements.

If you have any questions, you can contact our technical and commercial teams at  Interconnect products support | Eaton.

下载链接
X
Download Close