下载文档 () / 20
动力,因我们而不同*
工业连接器和电缆组件

838 series

Our 838 connector series for electrical connections in harsh environments features strong mechanical and climatic constraints and an aluminium alloy shell for improved weight savings and reliability. Its screw locking system withstands heavy mechanical loads, and its removable coding system allows operators to choose from among 12 positions for cabling.

核心功能

  • Operating temperature -40°C to +100°C 
  • Salt spray resistance: 500 hours 
  • Sealing : IP66 / IP67 depending on backshell 
  • Qualified according to NFF 61 030 French railway standards and fire-smoke certified (HL3/R22, HL3/R23 ) according to EN45545 
  • Vibration and shock resistance according to EN61373 
  • Cat2/ Cat3 depending on layout 
  • Durability:  500 mating/unmating cycles 
  • Resistance to fluids: Gas, oil, mineral oil, acid bath following NFF61030, oxalic acid 

Application

838 series connectors are already used on rolling stock, inter- and undercoach application, signalling and fixed electrical equipment.
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close