下载文档 () / 20
Industrial connectors, backshells and contacts

851 series

Our 851 series of bayonet locking circular connectors are fully qualified according to MIL-DTL-26482 series I standard and are used extensively in aeronautical, military and industrial applications.

851 connectors are ideal for harsh-environment applications, delivering a high number of mating cycles (500) and excellent corrosion resistance (500h salt spray).

An audible click ensures quick and secure mating with a 1/3 bayonet coupling system, a feature that eliminates uncertain connections and saves time and effort during installation and manipulation.

核心功能

  • Operating temperature range: -55°C to +125°C / -67°F to 257°F
  • Durability : 500 mating/unmating cycles 
  • Salt spray resistance : up to 500 hours 
  • Flammability rating : UL94 HB 
  • RoHS & REACH compliant configurations 
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close