下载文档 () / 20
Industrial connectors, backshells and contacts

CLIPPER series

The economic and robust CLIPPER series connector is circular and plastic and easy to use. It's double retention plate and 1/2 turn bayonet coupling allows for quick system connections and the scoop proof design protects the contacts from damage, reducing labor time and installation cost. Additionally, no tools are needed when inserting and extracting the contacts.

CLIPPER connectors comply with IP68/IP69K sealing and major electrical IEC and UL standards, providing secure connection solutions for users.

Their highly reliable waterproof, corrosion-proof and UV-resistant design extends outdoor service life, even in corrosive environments.

核心功能

  • Sealing: IP68 / IP69K 
  • Operating temperature: -55°C to +125°C / -67°F to 257°F
  • REACH and RoHS compliant
  • 250 mating cycles
  • Corrosion resistance: Up to 1,000 hours
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close