The CMD contactor monitoring device from the Eaton Moeller series monitors the main contacts of the contactor for welding. In the event of a fault, the device will switch off the upstream contactor to prevent the worst. The CMD contactor monitoring device thus eliminates the need for a redundant contactor design and avoids unnecessary costs. The CMD has been designed with emergency-stop applications in mind.