The DIL contactors from Eaton’s Moeller series are powerful, efficient and versatile, and they can be combined with our full range of electronic overload relays and bimetal relays. The DC devices stand out for their reduced power consumption, which makes them more energy-efficient and also reduces the size of the power supply units. The DIL contactors are suitable for global use and cover the entire output range, from mini contactor relays (up to 7 A) all the way to vacuum contactors (up to 3,180 A). Thanks to the SmartWire-DT, the contactors are communications-enabled, which allows them to be controlled remotely.
How to improve the wiring of a control cabinet?
Make wiring more efficient from start to finish
Powerful & compact
Combine the DIL contactors with the following products:
PKZ motor protection circuit breaker
PKE electronic motor protection circuit breaker