Increase your competitive edge, by designing more compact and reliable machines with Eaton's Moeller series RMQ compact solution command and indication devices. Due to their very high degree of protection (IP65) at the back, they can be flexibly and directly integrated into the machine body. Their error-free, space-saving, plug and play installation saves development costs and installation time. Cables, connectors and housings are already integrated and permanently installed in these all-in-one devices.
More than meets the eye