Knowledge Search
Linear

CEAG LLK 15 Non-metallic Industrial LED Light Fixtures

Crouse-Hinds series LLK 15 LED light fixtures utilize long-life LED tubes to provide general illumination, indoors or out.  The IP66 housing, coupled with IP65 Aura Ulti-LED tubes, ensures the most reliable protection in harsh and aggressive environments.

A double-sided lock with latch points allows for the LLK 15 fixture to be mounted on either side.

The LLK 15 is also available with an integrated light switch, and each individual fixture can be controlled and dimmed using the optional DALI interface.

Certifications and compliances

  • Degree of protection accd. to EN 60529: IP66
  • Aura Ulti-LED tube: IP65

Design features

  • High efficiency and energy-saving LED technology
  • Wide ambient temperature range from -40°C up to +55°C
  • Easy maintenance with double-sided safety lock
  • High lumen output
  • High degree of protection: IP66 with IP65 tube
  • Optional DALI interface

Standard materials

  • Enclosure – fiberglass-reinforced polyester
  • Protective cover – polycarbonate
Specifications

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
Download Links
X
Download Close