The Connect Wiring System is a simple to use solution that saves time and cuts the cost of installation, whilst providing future maintenance and flexibility benefits. Ideal for today's fast-paced project requirements.
Each light specified with the Connect system is fitted with an integral panel mounted socket. A pre-fabricated lead kit, consisting of a T-connector plus 3 or 5 metres of 4 core LSOH cable fitted with a connector at each end, rapidly links standard or emergency converted luminaires together.
Future maintenance or reconfiguration is straightforward, with luminaires simply plugged in and out of the circuit. If time and cost is paramount, the Connect Wiring System is an indispensable option. To support with your installation, we have partnered with a nationwide network of key stockists providing a high level of local availability.
Description | Cat No | Weight (kg) |
3m lead with 4 pole plugs and ‘T’ connector | CL43 | 0.45 |
5m lead with 4 pole plugs and ‘T’ connector | CL45 | 1.15 |
Materials | • Plug and T-connector - injection moulded thermoplastic material, finish black, with nickel plated brass contacts • Cable - 4 core, 1.5mm2 low smoke zero halogen (LSOH) sheathed, finished white |
Installation Notes | • Panel mounted 4 pole male GST plug is fitted to each luminaire specified with Connect Wiring System • Each luminaire is also fitted internally with a terminal block to facilitate mains power connection for start of run. Alternatively, a lead kit can be used to supply mains power from a proprietary connection box (by others) • Pre-fabricated lead kits are available with 3m or 5m of cable, with GST 4 pole male and female connector plugs fitted at either end. Kit also contains a GST T-connector with 4 pole male connector input and 2 x 4 pole female connector outputs • T-connector is plugged into socket on luminaire • 3m or 5m lead is plugged into T-connector on first luminaire and linked to T-connector on next luminaire, etc • T-connector and plug have self-latching lock mechanism to prevent accidental disconnection. Requires tool to unlatch • The final luminaire on the circuit can have the lead plugged directly into the luminaire socket, or a T-connector can be fitted to aid future expansion • T-connectors, plugs, sockets and cable are rated for a maximum load of 16A • System components are rated to be plugged in or out under load |
Options | • Suitable for use with compatible Eaton’s recessed fluorescent standard mains and emergency converted luminaires, as a standard option • Connect Wiring for dimming or intelligent lighting systems are available on request. Contact our technical support and application department for details |
System Components | • Luminaires Compatible recessed fluorescent standard mains and emergency converted luminaires fitted with an integral panel mounted socket. To specify luminaires, add the suffix ‘CX’. A comprehensive list of luminaires suitable for use with the Connect Wiring System can be provided by contacting our technical support and application department • Plug and Lead Kit Interconnecting kit, comprising 3m or 5m x 4 core, 1.5mm2 LSOH cable fitted with 2 plugs, plus T-connector |
Specification | To specify state: Rapid fit, 4 pole luminaire wiring system, featuring panel mount socket fitted integral to luminaire and interconnecting lead kits, comprising LSOH cable with plug in connectors at each end plus luminaire T-connector for continuous wiring, with self latching lock mechanism, as Eaton’s Connect Wiring System, part no. ________ |
Support from Eaton
Phone: 01753 608700 option 1, then option 3