Named after the company's founder, Colonel Crompton, who created some of the earliest electric lighting in the UK, the Crompack LED range is modern, energy-efficient and low maintenance alternative to traditional fluorescent battens; incorporating a range of lumen outputs across 3 luminaire lengths.
The simple 2 part housing facilitates quick and simple installation, a first fix plate allows mechanical mounting and electrical connections to be made. The optic unit then connects on a plug and socket and snap fits to the base, with 2 retained screws adding additional integrity to the installation ensuring tooled access only. Optical control and performance generate high efficacies and deliver ECA compliance.
Available with 3 hour combined non-maintained emergency functionality delivering excellent spacing and uniformity.
Stop by any warehouse, just about anywhere in the world, and look up. Chances are you will see a ceiling lined with batten lighting – and dozens, if not hundreds, of fluorescent lamps. As businesses search for ways to cut costs and reduce their carbon footprints, swapping out fluorescent lighting for more energy-efficient options seems like an obvious move. So why are they still there?
The answer, quite simply, is that there hasn’t really been a better option. Until now.
Crompack LED Reflectors | |||
Lengths | Light distribution | Cat No | Weight (kg) |
4' | Narrow | CXLN4A | 0.50 |
5' | Narrow | CXLN5A | 0.65 |
6' | Narrow | CXLN6A | 0.75 |
4' | Wide | CXLW4A | 0.61 |
5' | Wide | CXLW5A | 0.72 |
6' | Wide | CXLW6A | 0.83 |
Crompack LED Lumen Value W/O Reflector | |||
Crompack LED Base Cat No. | Wattage | Lumens | Llm/cW |
CXL4254KZ | 20.1 | 2663 | 132.5 |
CXL4304KZ | 25.5 | 3308 | 129.7 |
CXL4404KZ | 32.8 | 4105 | 125.2 |
CXL4454KZ | 40.1 | 4808 | 119.9 |
CXL4504KZ | 40.7 | 5185 | 127.4 |
CXL4604KZ | 49.1 | 6054 | 123.3 |
CXL4704KZ | 63.6 | 7366 | 115.8 |
CXL5404KZ | 32.9 | 4308 | 130.9 |
CXL5454KZ | 36.9 | 4750 | 128.7 |
CXL5504KZ | 40.8 | 5162 | 126.5 |
CXL5604KZ | 49.2 | 6031 | 122.6 |
CXL5704KZ | 61.6 | 7131 | 115.8 |
CXL6554KZ | 45.1 | 5775 | 128 |
CXL6654KZ | 53.6 | 6616 | 123.4 |
CXL6754KZ | 59.4 | 7651 | 128.8 |
CXL6854KZ | 70.8 | 8800 | 124.3 |
CXL61004K | 91.7 | 10526 | 114.8 |
Crompack LED Lumen Values with Reflector Options | |||
Narrow Reflector Cat No. (CXLNXA) | Lumens | Llm/cW | |
CXLN4A | 2559 | 127.3 | |
CXLN4A | 3179 | 124.7 | |
CXLN4A | 3945 | 120.3 | |
CXLN4A | 4620 | 115.2 | |
CXLN4A | 4982 | 122.4 | |
CXLN4A | 5817 | 118.5 | |
CXLN4A | 7078 | 111.3 | |
CXLN5A | 4140 | 125.8 | |
CXLN5A | 4564 | 123.7 | |
CXLN5A | 4960 | 121.6 | |
CXLN5A | 5795 | 117.8 | |
CXLN5A | 6852 | 111.2 | |
CXLN6A | 5549 | 123 | |
CXLN6A | 6358 | 118.6 | |
CXLN6A | 7352 | 123.8 | |
CXLN6A | 8456 | 119.4 | |
CXLN6A | 10115 | 110.3 | |
Wide Reflector Cat No. (CXLWXA) | Lumens | Llm/cW | |
CXLW4A | 2626 | 130.6 | |
CXLW4A | 3262 | 127.9 | |
CXLW4A | 4047 | 123.4 | |
CXLW4A | 4741 | 118.2 | |
CXLW4A | 5112 | 125.6 | |
CXLW4A | 5969 | 121.6 | |
CXLW4A | 7263 | 114.2 | |
CXLW5A | 4248 | 129.1 | |
CXLW5A | 4683 | 126.9 | |
CXLW5A | 5090 | 124.7 | |
CXLW5A | 5946 | 120.9 | |
CXLW5A | 7031 | 114.1 | |
CXLW6A | 5694 | 126.3 | |
CXLW6A | 6523 | 121.7 | |
CXLW6A | 7544 | 127 | |
CXLW6A | 8677 | 122.6 | |
CXLW6A | 10378 | 113.2 |
Lamps and Control Gear Options | • High efficacy linear LED light engines • >80CRI • Fixed output control gear as standard • DALI dimmable control gear option • L70 - 90,000 hours |
Materials | • First fix plate and heatsink – steel, powder coated in RAL9016 white finish • End caps – injection moulded ABS, UV stabilised and fire retardant, colour matched white finish • Emergency/controls cover pod - injection moulded ABS, UV stabilised and fire retardant, colour matched white finish • Diffuser – UV stabilised opal polycarbonate |
Installation Notes | • Suitable for direct fix, trunking, conduit or chain/wire suspension • BESA entry points central and at 600mm centres (one of the 600mm BESA cable entry holes may be covered on some versions, the 4 fixing holes around the cable entry hole remain accessible) • Terminal block with 2 x 2.5mm² wire capacity per termination • Plug and socket connection between first fix plate and optic unit for rapid installation • 20mm conduit entry feature in both ends with clearance feature that can be removed in the end cap (Note: end mounted ‘batten fit’ sensor options would use the cable entry at one end) • Integral emergency and sensor versions have a longer housing though the major mounting features remain the same in the first fix plate |
Options | • Intelligent light and energy management options: - Integrated mini-sensor with PIR and photocell to suit DALI control gear - End mounted ‘batten fit’ sensor with switching or dimming function, with/without photocell • ‘Corridor Function’ control available to special order with the ‘CO’ suffix • Fully integral self-contained 3 hour duration emergency option • Lumen packages and length options to suit the application |
Specification | To specify state: Linear LED batten with steel channel profile with durable powder coat RAL9016 white finish and reeded opal polycarbonate diffuser IK07. Embossed snap-fit feature optical unit with plug and socket connection and screw-secured colour matched and textured ABS end caps (optional integral controls and emergency functionality), as Eaton’s Crompack LED, part no.__________ |
Crompack LED Reflectors | |
Materials | • Reflector - high reflectivity, semi-specular anodised aluminium • Clips and brackets -zinc plated steel |
Installation Notes | • Reflectors attached quickly via bracket with slots • Easy to clean, high quality reflector material |
Specification | To specify state: Batten reflector in high purity, high reflectance, semi-specular anodised aluminium, as Eaton’s Crompack LED Reflector CXL range, part no. ________ |
Support from Eaton
Phone: 01753 608700 option 1, then option 3