The Infra-Red Scene Setting system allows the control of lighting levels from anywhere within a room, offering great flexibility to any installation, without the need of expensive and complicated dimming racks.
Conference facilities and office meeting rooms particularly benefit from one person being able to create different modes or scenes during a presentation.
The basic control module can operate up to 25 ballasts and requires only the addition of an infra-red receiver and hand held controller in order to create 3 preset lighting scenes with dim/brighten override. Up to 8 control modules and 5 receivers can be linked, allowing the system to be utilised in larger and more sophisticated installations.
Infra-red hand held controller | LCSDHHC |
Infra-red receiver - ceiling mounted (max 5 per system) | LCSDIRR |
Infra-red dimming control module - up to 25 ballasts (max 8 per system) | LCSDCIR |
Infra-red dimming control module 2 channel - up to 25 ballasts per channel | LCSDCIR2 |
Momentary push button switch - on/off/dim/brighten control | LCSDPB |
System Design and Installation | Lighting design is carried out exactly as a conventional system would be, to determine the quantity of luminaires required, making provision for particular scene effects/requirements. • Specify the luminaires to be fitted with digital high frequency regulating control gear (max 25 ballasts per channel of the single or twin channel controllers). • Connect all luminaires to a permanent live mains supply. It is recommended that a suitable means of isolation is provided for routine maintenance purposes. • Connect a 2-wire DSI BUS cable from the control module to each luminaire in the module’s zone. Maximum length is 50m per module/zone. DSI connection is polarity free. It is recommended that mains insulated cable is used. • Install infra-red receiver, linking it to each control module in the system. Up to 5 receivers can be used on one system, installed in parallel. Power is supplied from one ‘IR master’ control module, the others designated as ‘IR slave’ by removing a jumper link. • Light levels for each zone and each of the 3 programmable scenes is set up using the hand held controller. • LCSDPB momentary push buttons can added to the system to provide fixed point on/off/dim/brighten override control. |
Options | Emergency converted luminaires can be used with this system, specifying the appropriate luminaire to be complete with digital high frequency regulating control gear. Contact us for full details. |
Specification | To specify state: Infra-red dimming and scene setting system providing on/off/dim/brighten and programmable scene recall functionality, using digital high frequency regulating luminaires and selected using a hand held infra-red controller, as Eaton’s Infra-Red Scene Setting System, part no. ___________ |
Support from Eaton
Phone: 01753 608700 option 1, then option 3