Leat Low Glare is the latest linear LED lighting system from Eaton. With an innovative uniform construction, clean minimalist lines and high efficiency, Leat Low Glare provides a new alternative for conventional general lighting applications where a low glare solution is required.
Simple installation is a key benefit, thanks to the positive coupled connector system which ensures tight true lines are achieved.
Designed with a prismatic polycarbonate diffuser to give an evenly lit appearance across the whole face. Emergency operation is integral to 1.124m variants as an option, making for seamless visual integration.
Leat Low Glare continuous is simple to install; a coupled connector aligns sections accurately and consistently to create a precision installation. With the flexibility to have installations with incremental lengths of 1.124 metres, the Leat Low Glare gives uniform lighting realization for many applications.
1. Insert coupled connector plates
4. Install diffuser and film
2. Join sections together and secure coupled connector plates
5. Complete installation
3. Insert integrated gear trays and connect electrically
Variant | Catalogue Number | Description | Weight (Kg) |
Continuous Fixed Output | |||
Low | LLGC10144KZ | Leat Low Glare Continuous 1.12m 1400lm 4K Fixed Output | 3.80 |
LLGC20284KZ | Leat Low Glare Continuous 2.24m 2800lm 4K Fixed Output | 7.22 | |
ELLLGC10144KZ | Leat Low Glare Continuous 1.12m 1400lm 4K Fixed Output Emergency | 4.39 | |
Medium | LLGC10254KZ | Leat Low Glare Continuous 1.12m 2500lm 4K Fixed Output | 3.78 |
LLGC20504KZ | Leat Low Glare Continuous 2.24m 5000lm 4K Fixed Output | 7.22 | |
ELLLGC10254KZ | Leat Low Glare Continuous 1.12m 2500lm 4K Fixed Output Emergency | 4.37 | |
High | LLGC10324KZ | Leat Low Glare Continuous 1.12m 3200lm 4K Fixed Output | 3.78 |
LLGC20644KZ | Leat Low Glare Continuous 2.24m 6400lm 4K Fixed Output | 7.22 | |
ELLLGC10324KZ | Leat Low Glare Continuous 1.12m 3200lm 4K Fixed Output Emergency | 4.37 | |
Continuous DALI | |||
Low | LLGC10144KDD | Leat Low Glare Continuous 1.12m 1400lm 4K DALI | 3.82 |
LLGC20284KDD | Leat Low Glare Continuous 2.24m 2800LM 4K DALI | 7.29 | |
ELLLGC10144KDD | Leat Low Glare Continuous 1.12m 1400LM 4K DALI Emergency | 4.41 | |
Medium | LLGC10254KDD | Leat Low Glare Continuous 1.12m 2500LM 4K DALI | 3.85 |
LLGC20504KDD | Leat Low Glare Continuous 2.24m 5000LM 4K DALI | 7.29 | |
ELLLGC10254KDD | Leat Low Glare Continuous 1.12m 2500LM 4K DALI Emergency | 4.44 | |
High | LLGC10324KDD | Leat Low Glare Continuous 1.12m 3200LM 4K DALI | 3.85 |
LLGC20644KDD | Leat Low Glare Continuous 2.24m 6400LM 4K DALI | 7.29 | |
ELLLGC10324KDD | Leat Low Glare Continuous 1.12m 3200LM 4K DALI Emergency | 4.44 | |
Stand Alone Fixed Output | |||
Low | LLGS10144KZ | Leat Low Glare Stand Alone 1.12m 1400LM 4K Fixed Output | 3.88 |
LLGS20284KZ | Leat Low Glare Stand Alone 2.24m 2800LM 4K Fixed Output | 7.30 | |
ELLLGS10144KZ | Leat Low Glare Stand Alone 1.12m 1400LM 4K Fixed Output Emergency | 4.47 | |
Medium | LLGS10254KZ | Leat Low Glare Stand Alone 1.12m 2500LM 4K Fixed Output | 3.86 |
LLGS20504KZ | Leat Low Glare Stand Alone 2.24m 5000LM 4K Fixed Output | 7.30 | |
ELLLGS10254KZ | Leat Low Glare Stand Alone 1.12m 2500LM 4K Fixed Output Emergency | 4.45 | |
High | LLGS10324KZ | Leat Low Glare Stand Alone 1.12m 3200LM 4K Fixed Output | 3.86 |
LLGS20644KZ | Leat Low Glare Stand Alone 2.24m 6400LM 4K Fixed Output | 7.30 | |
ELLLGS10324KZ | Leat Low Glare Stand Alone 1.12m 3200LM 4K Fixed Output Emergency | 4.45 | |
Stand Alone DALI | |||
Low | LLGS10144KDD | Leat Low Glare Stand Alone 1.12m 1400LM 4K DALI | 3.90 |
LLGS20284KDD | Leat Low Glare Stand Alone 2.24m 2800LM 4K DALI | 7.36 | |
ELLLGS10144KDD | Leat Low Glare Stand Alone 1.12m 1400LM 4K DALI Emergency | 4.49 | |
Medium | LLGS10254KDD | Leat Low Glare Stand Alone 1.12m 2500LM 4K DALI | 3.93 |
LLGS20504KDD | Leat Low Glare Stand Alone 2.24m 5000LM 4K DALI | 7.36 | |
ELLLGS10254KDD | Leat Low Glare Stand Alone 1.12m 2500LM 4K DALI Emergency | 4.52 | |
High | LLGS10324KDD | Leat Low Glare Stand Alone 1.12m 3200LM 4K DALI | 3.93 |
LLGS20644KDD | Leat Low Glare Stand Alone 2.24m 6400LM 4K DALI | 7.36 | |
ELLLGS10324KDD | Leat Low Glare Stand Alone 1.12m 3200LM 4K DALI Emergency | 4.52 | |
Accessories | Catalogue number | Description | Weight (Kg) |
LLGEC | Leat End Caps - set of 2 | 0.06 | |
LEA15SU | Leat Suspension 1.5m - set of 2 | 0.09 | |
LEA50SU | Leat Suspension 5m - set of 2 | 0.15 | |
LEAMC | Leat Mounting Clips - set of 2 | 0.01 | |
LLG11RMBK | Leat Recessed Mounting Bracket 1.124m | 0.54 | |
LLG22RMBK | Leat Recessed Mounting Bracket 2.248m | 0.81 | |
LLG11 | Leat Recessed Frame Side Rail Kit 1.12m | 0.58 | |
LLG22 | Leat Recessed Frame Side Rail Kit 2.248m | 1.16 | |
LLGETK | Leat Recessed Endcap Kit | 0.20 | |
LLGDF2 | Leat 2.250m Diffuser c/w Film | 0.48 | |
LLGDF20 | Leat 20m Diffuser c/w Film | 4.00 |
Light Engine and Control Gear Options | High output, high efficacy LED chip set optimised for recessed panel options Close pitched PCB ensures homogenous continuous effect Energy efficient fixed output control gear as standard Dimming option - DALI |
Materials |
Body – Aluminium extrusion coated in RAL9016 - 60% gloss finish Diffuser optic - Polycarbonate UV stable Opaline high transmission flexible diffuser Internal reflector – Steel construction, powder coated in RAL9016 white finish its provide a simple solution. Available in up to 2.248 metre lengths, it can provide a seamless finish. Solid ceilings and plasterboard finishes are accommodated with dedicated fixing brackets. |
Installation Notes | Ideal for recessed, surface and suspended applications Appropriate for Plasterboard and solid ceilings using the accessories Can be installed in pendant applications using the suspension accessories Emergency variants are fused as standard |
Options | Fully integral LED emergency conversion, 3 hour duration |
Specification
|
To specify state: Modular back-lit LED luminaire, of aluminium extrusion construction with post coat powder paint, RAL9016 finish, for lay-in installations, solid ceilings and other applications with Opaline Polycarbonate high transmission diffuser and high efficiency LED modules. LED emergency option via integral conversion as Eaton’s Leat Low Glare range part no _________ |
Contact us via web form by clicking the link above, or call us: 01302 303303