Recessed

Moduseal Pro - Modern IP65 TPa panel ceiling light

For a diverse range of applications which call for a high level of ingress  protection, Moduseal Pro offers a complete solution. Moduseal Pro is protected to IP65 from below in a choice of recessed and surface bodies. The clean lines of the diffusers and frames offer greater control of the LED modules for maximum energy efficiency. An integrated emergency option gives a highly efficient design solution, minimising installation points.

Protection
IP65 dust tight and water jet proof from below
Emergency
Incorporates a TPa diffuser for use in escape routes
Minimalistic design
Minimalist extruded frame with fixtureless mounting

Integrated emergency expertise

An integrated emergency option gives a highly efficient design solution, minimising installation points. With a 3 hour duration and TPa material, the Moduseal Pro is suitable for use on defined escape routes.

Manufactured with precision

Moduseal Pro has been designed and manufactured from welded full box steel, powder coated in RAL 9016 white, providing the clean aesthetics demanded in office applications. Whilst the IP65 frame is constructed from extruded aluminium, chromate pretreated and powder coated in RAL 9016 to blend into the housing.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
Specifications

Part number

Variant Part Number Lumen Wattage (W) Efficacy (Llm/cW) Weight (Kg) Emergency variant Weight (Kg)
600x600              
3600 MSPR364KZ 3636  40   90.9 7.0 ELMSPR364KZ  7.5
4800  MSPR484KZ  4824  55  87.7  7.0  ELMSPR484KZ  7.5
               
1200 x 300              
3800  MSPR384KZ  3539  48  73.7  7.9  ELMP2R384KZ  8.4
5600  MSPR564KZ  5608  81  69.2  7.9  ELMP2R564KZ  8.4
               
Accessories              
  MS2RST  Diffuser frame removal tool      
           

Surface mounted versions are to be ordered complete only. Recessed variants cannot be upgraded to surface mounted.

For surface mounted versions replace character R with S, e.g. MSPS364KZ

For DALI Dimming option replace character Z with DD, e.g. MSPR364KZ becomes MSPR364KDD

For DALI EM PRO emergency options replace add character P as a suffix, e.g. ELMSPR364KDD becomes ELMSPR364KDDP

Emergency versions also available with automatic test functionality.

Technical Specification

Light Source and Control Gear Options

LED – high output, high efficiency LED chip set optimized for maximum efficiency

Energy efficient drivers

Options

Fully integrated emergency conversion with 3 hour duration

Suitable for use on defined escape routes

Materials

Body – welded, full box steel construction, powder coated RAL9016 white

IP65 frame – extruded aluminium, chromate pretreated and powder coated RAL 9016 white

LED panel – TPa rated opal material

Surface mounted body – welded, full box steel construction, powder coated RA9016 white

Installation notes

For ceiling type compatibility refer to the installation guide

May be used with prepared aperture ceilings which are suitably reinforced

Terminal block with a 2 x 2.5mm2 cable capacity per termination

Fixtureless frame retention can be removed with supplied tool or diffuser frame removal tool MS2RST

Specification To specify state: Modular recessed luminaire, IP65/IP54 full box welded construction body with post coat powder paint, prismatic lens, TPa clear polycarbonate panel / TPa opal in extruded aluminium frame with RAL9016 finish, securely fixed and with gaskets to achieve IP65/IP54 from below ceiling/ IP65 surface mounted. Moduseal range, part no. ________
Download Links
X
Download Close