In areas requiring an increased level of ingress protection, the Moduseal provides the ideal solution. With IP54 seal rating, water and dust are prevented from penetrating the luminaire from below the ceiling. Kitchens, laboratories and hospitals all demand the degree of sealing achieved by Moduseal.
The Moduseal is also available with an fully integrated emergency conversion complete with 3 hour duration, ideal for use on defined escape routes in ambient temperatures of 5°c to 25°c.
The Moduseal has been constructed of TPa rated opal material with the body designed as a full box steel construction, powder coated RA9016 white, providing additional peace of mind for each application.
For the standard variants, the Moduseal is suitable for ambient temperatures of -10°c to 25°c.
Catalogue Number | Description | Lumen Output | Wattage (W) | Efficacy (Llm/cW) | Weight (Kg) |
MSIA66364KZ | Moduseal IP54 Recessed 3600lms, 4000K, FO | 3778 | 31.8 | 118.8 | 5.1 |
MSIA66484KZ | Moduseal IP54 Recessed 4800lms, 4000K, FO | 4788 | 41.2 | 116.2 | 5.1 |
MSIA66584KZ | Moduseal IP54 Recessed 5800lms, 4000K, FO |
5784 | 51.0 | 113.2 | 5.1 |
For DALI Dimming option replace character Z with DD, e.g. MSIA66364KZ becomes MSIA66364KDD For DALI EM PRO emergency options replace add character P as a suffix, e.g. ELMSIA66364KZDD becomes ELMSIA66364KZP |
Light Source and Control Gear Options | LED – high output, high efficiency LED chip set optimized for maximum efficiency Energy efficient LED drivers ENEC |
Options | Fully integrated emergency conversion with 3 hour duration Suitable for use on defined escape routes |
Materials | Body – full box steel construction, powder coated RA9016 white LED panel – TPa rated opal material |
Installation notes | For ceiling type compatibility refer to the installation guide May be used with prepared aperture ceilings which are suitably reinforced Rear socket and plug (included) for rapid installation Draw up applications only - supplied with MSBK brackets Due to the position of the mains connector, the maximum ‘T’ ceiling height is 55mm |
Specification | To specify state: Modular recessed luminaire, IP54 full box steel construction body with post coat powder paint, TPa polycarbonate panel sheet steel frame with RAL9016 finish, securely fixed and with gaskets to achieve IP54 from below ceiling as Eaton’s Moduseal range, part no. ________ |