Knowledge Search
Obstruction lighting

Pauluhn 1157 Hazardous Area Recessed Helideck Beacon

Pauluhn Helideck Luminaires 1157 from Eaton's Crouse-Hinds Division are used for recessed heli-pad marking.

Applications include oil and gas exploration and production industries. 

Certifications and compliances

  • Class I Division 2 Groups A, B, C & D
  • Class I Zone 2 Groups IIA, IIB, IIB + H2 and IIC
  • ABS
  • Type 4X
  • Conforms to IP67

 

Design Features

  • Steady burn marker
  • Unique design allows re-lamping or servicing from either above or below deck
  • Protective guard provided
  • High temperature silicone gaskets provide a watertight seal
  • Heat- and impact-resistant glass in clear, yellow, green, red, or blue

Standard Materials

  • Housing: Cast marine brass
  • Hardware: Stainless steel
  • Gasket: One piece silicone
Specifications

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

Download Links