Knowledge Search
Obstruction lighting

Pauluhn 7120/7121 hazardous area strobe lights

Pauluhn 7120/7121 Strobe Lights from Eaton's Crouse-Hinds Division are used for obstruction marking, status and warning indication. 

Available in ceiling, surface, stem and pendant mount types.

Applications include oil and gas exploration and production industries. 

Certifications and compliances

  • Class I, Division 2 Groups A, B, C & D
  • Class I, Zone 2 Groups IIA, IIB, IIB + H2 and IIC
  • ABS
  • Type 4X
  • Conforms to IP66

Design Features

  • Strobe rated at 51.5 effective candle power (ECP)
  • 7,000 hour strobe tube
  • High temperature silicone gaskets provide a watertight seal
  • Watertight mounting in any direction
  • Protective guard available
  • Heat and impact resistant glass fresnel lens in clear, yellow, green, red or blue
  • Rugged cast design for high abuse areas

Standard Materials

  • Housing: Cast copper free aluminum or marine brass
  • Hardware: Stainless steel
  • Gasket: One piece silicone
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.