The VersaPanel is a high performance IP44 LED 600x600 flat panel luminaire that offers significant energy and maintenance savings.
Sleek minimalist design, the VersaPanel is a direct equivalent to a traditional fluorescent solution with reduced energy consumption. Suitable for a wide range of applications such as offices and commercial areas where a cost effective slim line lay-in solution is desired.
Cat No | Description | Max Wattage (W) | Nominal Lumen Output | Efficacy (Llm/cW) | Weight |
VSTPPB66374KZ | VersaPanel TPb PMMA LED 3700lm 4000K | 30 | 3700 | 123 | 2.28Kg |
VST60SMK | VersaPanel LED surface mount kit | - | - | - | 1.60Kg |
Light Engine and Control Gear Options | • 4000K high output, high efficiency optimised LED panel illumination, >80CRI • Fixed output LED driver (ENEC) as standard • Emergency, 3hr duration option available |
Materials | • Housing back plate – steel • Panel frame – extruded aluminium in white finish • Panel optic – polystyrene |
Installation Notes | • Suitable for exposed ‘T’ ceilings, lay-in installation • Remote driver on plug and socket connection • Mains connection is direct to the driver as standard • The luminaire panels are IP44 rated. Please note the driver and gearbox are IP20 rated |
Specification | To specify state; Flat panel edge lit LED, IP44 rated, with diffuse opal panel, extruded aluminium in white finish, plug/socket connection mains to ENEC driver (IP20) as Eaton’s VersaPanel range, part no ______ |
Support from Eaton
Phone: 01753 608700 option 1, then option 3
Contact us via web form by clicking the link above, or call us: 01753 608700