Waveform Wall provides an energy efficient solution for wall mounted applications. Designed with leading performance both in general operation and in emergency mode, it allows the designer freedom to use it in many situations. A neat architectural profile offers an attractive design orientated look to diverse spaces.
Using advanced LED technology, the Waveform Wall not only offers energy efficiency and long life, but provides an ideal emergency lighting solution for stairwells and corridors where other products fail to meet today's stringent emergency lighting standards.
LED | ||||||
Cat No | Lumen Output | Wattage | Efficacy (Llm/cW) | Weight (kg) | Emergency cat no | Weight (kg) |
WAW174KZ | 1699 | 21.2 | 79.9 | 3.2 | ELWAW174KZ | 3.9 |
WAW274KZ | 2714 | 35.6 | 76.2 | 3.2 | ELWAW274KZ | 3.9 |
Fluorescent | ||||||
WAW155Z | 1 x 55W | 2.4 | EBWAW155Z | 3.5 | ||
For DSI dimming option, replace part number character Z with RD, eg WAW155Z becomes WAW155RD (fluorescent only) | ||||||
For DALI dimming option, replace part number character Z with DD, eg WAW155Z becomes WAW155DD | ||||||
Emergency versions available with automatic test functionality - see page 235 for system features |
Lamp and Control Gear Options | LED - high output, high efficiency LED chipset optimised for maximum efficacy - 4000°K as standard 55W TC-L compact fluorescent, 4000°K - 2G11 cap High-frequency control gear as standard Dimming options including DALI and DSI (DSI fluorescent only) |
Materials | • Body and perforated panel - steel, powder coated in RAL9016 • Diffusing panel - flame retardant diffusing medium |
Installation Notes | • Suitable for wall mounting (vertically or horizontally) • Direct screw fix via 2 x keyhole slots • Open rear access for ease of cable entry • Plug and socket mains connection with 2 x 2.5mm² cable capacity per termination • Fused as standard • Perforated panel removable for lamp replacement (fluorescent) • Supplied complete with lamp (fluorescent) • Aids lighting scheme design to comply with LG7 and BS EN 12464-1 |
Options | • Fully integral emergency conversion, 3-hour duration • Suitable for use on defined escape routes • Emergency versions available with automatic test functionality |
Specification | To specify state: Architectural wall mounted luminaire with dispersive wing reflector, curved perforated diffuser and fire retardant diffusing medium as Eaton’s Waveform Wall / LED range part no. ________ |
Support from Eaton
Phone: 01753 608700 option 1, then option 3
Contact us via web form by clicking the link above, or call us: 01753 608700