Eaton's B-Line series metering accessories are available as additional options and replacement parts for various B-Line series meter mounting product line.
R9002C
R9002CC
R9002E
R9002EE
R9002F
R9002FF
400 amp, 2 studs / Ø
400 amp, 2 studs / Ø
800 amp, 4 studs / Ø
800 amp, 4 studs / Ø
1200 amp, 6 studs / Ø
1200 amp, 6 studs / Ø
(1) 4 AWG-600kcmil
(1) 4 AWG-600kcmil
(3) 4 AWG-600kcmil
(3) 4 AWG-600kcmil
(4) 4 AWG-600kcmil
(4) 4 AWG-600kcmil
R9002CL
R9002CCL
R9002EL
R9002EEL
R9002FL
R-9002FFL
400 amp
400 amp
800 amp
800 amp
1200 amp
1200 amp
(1) 4 AWG- 600 kcmil
(1) 4 AWG- 600 kcmil
(3) 4 AWG- 600 kcmil
(3) 4 AWG- 600 kcmil
(4) 4 AWG- 600 kcmil
(4) 4 AWG- 600 kcmil
9005B
9005BB
9005C
9005D
9005E
9005F
200 amp
200 amp
400 amp
600 amp
800 amp
1200 amp
(1) 250 kcmil
(1) 250 kcmil
(1) 600 kcmil or (2) 250 kcmil
(2) 600 kcmil or (4) 250 kcmil
(3) 600 kcmil or (6) 250 kcmil
(4) 600 kcmil or (8) 250 kcmil