Eaton's Draw-out molded case switchboard provides a draw-out mechanism for molded case circuit breakers to be serviced, interchanged and tested. The drawout molded case circuit breakers switchboard is designed to meet UL 891 standards for data center, industrial, commercial, residential and healthcare facilities.
RATED MAXIMUM VOLTAGE | 600 Vac and 600 Vdc |
CONTINUOUS CURRENT | 250 - 1200 A (drawout) |
INTERRUPTING RATING | 65, 85, 100, and 200 kAIC |
NEMA | PB-2 |
THIRD PARTY APPROVAL/RECOGNITION | UL891/cUL (Standards) |
SEISMIC QUALIFICATION | Pow-R-Line C switchboards certificate |
PROTECTION DEVICES | Molded Case Circuit Breakers |
METERS | Power Xpert Meter and IQ Meter |
SURGE PROTECTION DEVICES | SPD |
DEVICE MOUNTING | Drawout |
ACCESS | Front access (Enclosure) |
ENCLOSURE TYPE | NEMA Type 1 |
STANDARD INDOOR WIDTH DIMENSIONS* | 36 or 44 inches |
STANDARD INDOOR DEPTH DIMENSIONS* | XX (Enclosure) |
STANDARD INDOOR HEIGHT DIMENSIONS* | 90 inches |
CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |