Eaton's House Panel offers fast, easy and safe installation. These 400A units are ideal for larger homes that require meter breakers. Available in CH and BR styles, these service entrance devices consist of a meter socket and a distribution section. In response to contractor feedback, these panels have been redesigned with a focus on flexibility, simplified wiring, and an overall ease of installation. All units come standard with a 22 kAIC main breaker.