The XAP Series Busduct Systems is specially designed by Eaton, one of professional bus duct manufactures, to meet the latest market requirements. It can be installed vertically or horizontally and covers current ratings from 250 A to 6300 A, making it suitable for factories, data centers and commercial areas.
Safe
Compatible
Economical and environment-friendly
1000V
1000V
1000V
1000V
1000V
1000V
1000V
1000V
1000V
1000V
12kV
12kV
12kV
12kV
12kV
1000A
1600–2000A
2500A
3200A
4000A
50kA
65kA
80kA
100kA
120kA