NEMA Standard PB-2 and UL 891 Integrated Facility Systems (IFS) switchboards combine circuit breakers, chassis, and transformers, as well as other Eaton electrical products. IFS switchboards integrate electrical distribution components that are traditionally separate, and control equipment into a single, space-saving, factory-assembled and connected product.
RATED MAXIMUM VOLTAGE | 600 Vac |
CONTINUOUS CURRENT | 400-4000 A |
INTERRUPTING RATING | 65, 85, 100 and 200 kAIC |
NEMA | PB-2 |
THIRD-PARTY APPROVAL/RECOGNITION | UL891/cUL (standards) |
SEISMIC QUALIFICATION | Pow-R-Line C switchboards certificate |
PROTECTION DEVICES | Molded Case Circuit Breakers, Pringle Switches, and Fusible Switches, dry-type transformers |
METERS | Power Xpert Meter and IQ Meter |
SURGE PROTECTION DEVICES | SPD series |
DEVICE MOUNTING | Fixed and Drawout Mounting |
ACCESS | Front & rear access |
ENCLOSURE TYPE | NEMA Type 1 and 3R |
STANDARD INDOOR WIDTH DIMENSIONS | 20, 30, 36, 45, 51 inches |
STANDARD INDOOR DEPTH DIMENSION | 30, 36, 48, 66 inches |
STANDARD INDOOR HEIGHT DIMENSIONS | 90 |
CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |