Eaton's Generator Quick Connect switchboard provides a solution to getting your facility back on line safely and quickly during unexpected power outages. Designed to meet UL891, the switchboard’s color-coded, cam-type plug receptacles are readily accessible and eliminate cable connection guesswork, avoiding hazards associated with opening electrical panels and exposing workers to potentially dangerous conditions.
RATED MAXIMUM VOLTAGE | 480 Vac |
CONTINUOUS CURRENT | 400 – 4000 A (Ratings) |
INTERRUPTING RATING | 65, 85, 100 and 200 kAIC |
ANSI/IEEE STANDARD | |
NEMA | PB-2 |
THIRD PARTY APPROVAL/RECOGNITION | UL891/cUL (standards) |
SEISMIC QUALIFICATION | PRLC switchboard (Standards) |
PROTECTION DEVICES | Molded Case Circuit Breakers, Pringle switches, Fusible switches |
METERS | Power Xpert Meter and IQ Meter |
SURGE PROTECTION DEVICES | SPD series |
DEVICE MOUNTING | Fixed |
ACCESS | Front & rear access |
ENCLOSURE TYPE | NEMA Type 1 and 3R |
STANDARD INDOOR WIDTH DIMENSIONS* | 30 inches |
STANDARD INDOOR DEPTH DIMENSIONS* | 30 inches |
STANDARD INDOOR HEIGHT DIMENSIONS* | 90 inches |
CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |