Eaton's solar-ready meter breakers and loadcenters feature factory-installed permanent markings, which help to ensure National Electrical Code® (NEC®) 705 compliance for safety markings on parallel energy sources and their disconnects. The wide variety of loadcenters and meters breakers are designed for utility power and solar photovoltaic (PV) power to work together. This enables PV energy to land on the distribution, which makes installation quick and easy compared to the more complicated line-side utility connection. A copper bus rated up to 225 A maximizes the allowable PV input at 70 A for standard units with a 200 A main disconnect.