Eaton’s E-VAC Vacuum Circuit Breakers are the culmination of decades of experience in vacuum technology. This series of circuit breakers serves the power distribution systems for domestic high-end markets with its high reliability and strong switching capacity.
12kV
12kV
12kV
12kV
630–1250A
630–1250A
1250–4000A FC
1250–4000A FC
25kA
31.5kA
40kA
50kA
E2
E2
E2
E2
30,000
30,000
20,000
10,000