下载文档 () / 20
动力,因我们而不同*
Mil-Aero, defense and space connectors, backshells and contacts

8D ELIO series

Our 8D ELIO range of 38999 series III circular type connectors include an insert for ELIO optical contact. The Souriau product line of connectors are standard on Airbus aircraft programs such as A380, A350 and A330 for all fiber optic communication.

Flight-proven ELIO fiber optics termini are designed around a sturdy 2.5mm ceramic ferrule, with assembly as easy as an ST connector.  Insertion and retention inside the connector are ensured by a bayonet locking mechanism without the need for special tools. The termini integrates a seal inside the rear boot, thereby sealing the connection from the rear side without a backshell or grommet. The 8D ELIO range covers layouts from 1 to 24 ways in all types of material shells. Each cavity can be upgraded with ELIOBEAM expanded beam ELIO version. The same termini part number can adapt tight or loose structure cable.     

核心功能

  • Fiber optic solution in 38999 series III type connectors
  • Easy to use 
  • Easy to terminate 
  • Easy to clean

Easy to inspect and clean

Unlike the traditional dust collecting and socket design, the female insert termini is flushed to the surface making it easy for the fiber optical end-face inspection and cleaning.

Versatility

8D ELIO connectors are ideally suited for aerospace, space, defense, marine and industrial markets, including applications like in-flight entertainment and cockpit displays.

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
规格

Technical Data

Fiber optic termini is keyed for better vibration withstanding and optical performance repeatability

Multimode Insertion Loss (IL):

  • 0.1dB typical
  • < 0.3dB over 95% of the samples as per EN2591-601
  • < 0.7dB maximum on 100% of the samples after tests

Multimode Return Loss (RL):

  • 21dB before and after tests as per EN2591-605

Singlemode contact - Insertion Loss (IL):

  • 0.3dB typical
  • < 0.5dB over 95% of the samples as per EN2591-601
  • < 0.9dB maximum on 100% of the samples after tests

Singlemode contact - Return Loss (RL):

  • 55dB typical and > 50dB minimum  
下载链接
X
Download Close