下载文档 () / 20
Mil-Aero, defense and space connectors, backshells and contacts

8LT hermetic series

Our 8LT hermetic series of receptacle connectors feature stainless steel housing and a rack-and-panel system for blind mating based on MIL-DTL-38999 series I standard. Connectors are available in jam-nut for simple replacement as well as a high-density solution using contacts size 22. Connectors allow mating in misalignment conditions in 3 axis direction; the receptacle is fixed and must be used with a corresponding floating plug.

核心功能

  • Based on MIL-DTL-38999 series I standard 
  • Rack and panel 
  • Operating temperature range: -55°C to +175°C /  -67°F to 347°F
  • Misalignment ±1mm in 3 axis direction 
  • Hermeticity: 10-7 atm.cm3/s under helium