下载文档 () / 20
动力,因我们而不同*
Mil-Aero, defense and space connectors, backshells and contacts

ARINC 600 backshells

Eaton's 600 backshell series offers customized solutions for rack and panel connectors, with bodies specifically designed to fit different connector brands. Entries are easy to configure: number, direction, style. Backshells are available in shell sizes 2 and 3;  interfaces are adapted to each connector manufacturer's design. Entries are interchangeable and mounted on the rectangular body as a regular circular backshell. Cable clamps, tie-wrap adapters or banding backshells are also available.

Iridite plating according to MIL-C-5541 CLASS3:

    Shell resistivity < 5mΩ per sq inch

    Salt spray: 168 hours

核心功能

  • Cable entry diameter: 4 to 23.8 mm
  • Up to 11 entries
  • Electroless nickel or alodine plating
规格

Range intermateability

UTO connectors use TRIM TRIO® contacts and are fully compatible with our UTS and UTG series, which allows you to switch from one series to another without tooling or panel cut-out modifications. Your product upgrades are easier, faster and avoid additional costs.

Signal data integrity

Furthermore, the UTO series proposes a complete catalog of accessories to offer a shielded connection for your EMI and RFI constraints. Available with a large choice of shells, we also offer standard cable assemblies to provide a complete interconnect solution in order to simplify your supply chain.

下载链接
X
Download Close