下载文档 () / 20
Mil-Aero, defense and space connectors, backshells and contacts

AS85049 series MIL-Spec M85049 backshells

The AS85049 series of military-standard QPL backshells are designed to fit main circular connectors used in our industry (MIL-DTL-26482 series II, 83723 series 1 & 3, 38999 Series I, II, III & IV). Our AS85049 aluminum, stainless steel and composite backshells are all QPL-qualified and available in various plating options. 

We offer AS85049/128-qualified bands as well as AS85049/93 shield support rings. Tools are also available to terminate your wiring assembly.

Backshells can be ordered with various interfaces depending on the connector used. Both American and European standards are covered, including D38999, M26482, EN2997, EN3645, and M5015.

核心功能

  • Lightweight, environmental sealing and EMI/RFI protection
  • Available in three materials: aluminum, stainless steel, composite
  • Compatible with main MIL-spec circular connectors
下载链接
X
Download Close