下载文档 () / 20
Mil-Aero, defense and space connectors, backshells and contacts

Quick release 8D8 series

Our 8D8 series of high-performance blind mate push-pull interconnect solutions are based on the MIL-DTL-38999 design and typically found on defense, aerospace and space launcher applications.

核心功能

  • Push-pull configuration enabling dense and recessed connections 
  • Safe and reliable sensitive locking system for blind mating 
  • High performance in vibrations and low disconnection force compared to existing solutions 
  • Design based on MIL-DTL-38999 system for maximum compatibility with 38999 standard accessories: same layouts, removable contacts, backshells, tooling 
  • Performances upon MIL-DTL-38999

Power, signal and hybrid layouts

Eaton's proven connectors offer a large range of layouts to transmit signal and power, or a mix of both. For harsher environments, our corrosion-resistant can withstand extended exposure to salt spray.
规格

Power, signal and hybrid layouts

Eaton's proven connectors offer a large range of layouts to transmit signal and power, or a mix of both. For harsher environments, our corrosion-resistant stainless steel version can withstand extended exposure to salt spray.

High performance sealing

This connector family provides a proper and effective sealing at the connection's interface and between the connector and the cables, due to its front and rear silicone elastomer parts.

Environmental characteristics

  • Operating Temperature: from -65°C to +200°C
  • Sinusoidal vibration: 10-2000Hz, 20G (4h/axis)
  • Random vibration: 20-2000Hz, 44g RMS (5’/axis)
  • Shock: ±150g, 11 ms
  • Salt spray: up to 500h (3 axes)
  • Resistance to fluids: according to MIL-DTL-38999

Electrical characteristics

As per Standard MIL-DTL-38999 connectors

下载链接
X
Download Close