下载文档 () / 20
Mil-Aero, defense and space connectors, backshells and contacts

Quick release 8D9 and 8D36 series

Our 8D9 and 8D36 series of quick-release interconnect solutions for harsh environments are typically mounted on civil and military aircraft as well as ground army vehicles and space launchers.

8D9 series with lanyard release ball locking mechanism enables easy and safe disconnection, with 360° angle pulling. Their push-pull configuration allows dense and recessed connections. The reliable, sensitive locking system supports blind mating and steady performance in high vibration and low-disconnection force compared to existing solutions. Design and performance based on MIL-DTL-38999 system for maximum compatibility with 38999 standard accessories, with the same layouts, removable contacts, backshells and tooling. Mates with 8D8 receptacles.

8D36 series is based on aircraft/store interface standard MIL-STD-1760E, Type 1 (weapon release). Patented screw-coupling locking system achieves safe disconnection at high speed, with 360° angle pulling. Modular and field-repairable solution maximizes operational time. Mates with standard 38999 SIII receptacle. Designed based on MIL-DTL-38999 system for maximum compatibility with 38999 standard accessories, with the same layouts, removable contacts, backshells and tooling.

Performance based on MIL-DTL-38999/36.

核心功能

  • Quick-release interconnect 
  • Based on MIL-DTL-38999 design
规格

Mechanical characteristics

  • Up to 20° disconnection angular misalignment
  • From 65N to 400N separation force depending on type, configuration and release conditions
  • Up to 9.15 m/s disconnection speed

Environmental characteristics

  • Operating temperature: -65°C to +200°C / -85°FC to +392°F
  • 8D9 sinusoidal vibration: 10-2000Hz, 20G (4h/axis)
  • 8D9 random vibration: 20-2000Hz, 44G RMS (5’/axis)
  • 8D36 sinusoidal vibration: 10-2000Hz, 60G (12h/axis)
  • 8D36 random vibration: 44G RMS (2x8h)
  • Shock: ±150g, 11 ms (3 axes)
  • Salt spray: up to 500h
  • Resistance to fluids according to MIL-DTL-38999

 

 

Electrical characteristics

  • As per Standard MIL-DTL-38999 connectors

下载链接
X
Download Close