下载文档 () / 20
Support service

Compliant pins

We supply press-fit and compliant pins for numerous connector, insert molding and header applications.

核心功能

  • Full radius available in press fit zone utilizing unique camming process
  • Infinite length, progression and plating options available
  • Insertion, retention and contact forces to meet custom requirements
规格
Features

Press fit pins made from “thru shape or canoe shape” in compliant zone.

0.2mm-0.8mm material thickness

Supplied in all copper alloys

下载链接
X
Download Close