Like many Eaton B-Line series products, the acoustical tee and T-bar fasteners are used to suspend or mount electrical boxes, lighting, signage, fan and more to acoustical tees, troffer and t-bar. Our full line of products helps reduce installation time to help compress tight schedules.
The Redi-Mount fan hanger is an octagon electrical box pre-assembled onto the t-bar fastener, and includes KwikWire cable and clamps for simply, fast installation. This solution helps reduce the number of parts to manage and install on the job-site; compressing your install time.
Unique design makes BA40 fastener up to 50% faster to install than typical wire bound installation methods.
Eaton offers the a pre-assembled box and t-bar fastener, BA50-OB series solution, which reduces complexity and speeds installation on the jobsite.
您的搜索 "" 不能匹配到任何文档或产品。
Below is an overview of many of the acoustical tee and t-bar fastener solutions. For more information, view or download the B-Line series spring steel fastener catalog.
Installs in as little as 30 seconds, compressing your install time.
The patented QuikFix system features offset bar hangers with integral locking tabs that secure downlights to t-bar to help prevent lifting or sliding, and is up to 50% faster to install than typical wire bound installation methods.
BA1 suspension fastener