TOLCO upper attachments have been installed around the world for bracing pipe against sway and seismic disturbance where earthquakes are prevalent. Our UL listed and FM approved quality seismic bracing products are confidently relied upon. Upper attachments are designed to attach to the structure or structural attachment and is used with strut channel or pipe as the brace member.
For support in selecting the correct upper attachment for your application, contact our Seismic Engineering experts.
One of the most trusted seismic bracing attachments in the market, the TOLCO Fig. 980 is designed to attach to the structure or structural attachment and is used with strut channel or pipe as the brace member.
It features a concentric attachment opening which is critical to the performance of structural seismic connections. Also features a smaller profile jaw of stamped steel for installation in limited space applications. Mounts to any surface angle and includes break-off bolt head that helps ensure verification of proper torque and installation.
Tested and UL listed to the new UL203A standard for a 2.2 safety factor rating and improved load ratings.
Product catalogs
Services
Tools
Product catalogs
Services
Tools