When faced with a truck down situation, you need immediate access to quality reman units. But you also need to keep inventory low and focus on turns to keep your shop profitable. The FLEX reman transmission increases your flexibility to do both.
Receive an enhanced 3-year total warranty on your transmission and clutch when you bundle a Standard or FLEX Reman transmission with an Advantage Series or EverTough clutch and Eaton-approved lubricant. Standard warranties apply on individual purchases of the transmission and clutch.
Units will ship the same day when an order is received by 2:00 PM local time of the delivering Eaton Logistics Center.
(PDF 121 KB)
(PDF 147 KB)
(PDF 195 KB)
(PDF 149 KB)
Key Features | Standard Reman | FLEX Reman |
Authorized Rebuilt |
---|---|---|---|
100 percent genuine Eaton components | Yes | Yes | Yes |
Rebuilt with the latest Eaton engineering updates | Yes | Yes | Yes |
100 percent dyno tested for performance | Yes | Yes | Yes |
2-year warranty on linehaul and vocational applications | Yes | Yes | Yes |
Clutch housing | Shipped with complete clutch housing | Shipped with new gasket only - recycle housing from existing unit or replace with new | Shipped with complete clutch housing |
Torque rating coverage | Model-specific torque ratings | Range of torque ratings cover multiple models - increase availability and decreasing dealer inventory complexity | Varies by Rebuilder |
Same day or next day availability | Yes | Yes | Yes |
Dealer stock | 14-day dealer stock optional | No | No |
Backed by Roadranger support | Yes | Yes | Yes |